SBOS397H August 2007 – December 2018 TMP102
PRODUCTION DATA.
The conversion rate bits, CR1 and CR0, configure the TMP102 device for conversion rates of 0.25 Hz, 1 Hz, 4 Hz, or 8 Hz. The default rate is 4 Hz. For more information on the conversion rate bits, see Table 5.