SBOS397H August 2007 – December 2018 TMP102
PRODUCTION DATA.
To communicate with the TMP102, the master must first address slave devices via a slave address byte. The slave address byte consists of seven address bits, and a direction bit indicating the intent of executing a read or write operation.
The TMP102 features an address pin to allow up to four devices to be addressed on a single bus. Table 4 describes the pin logic levels used to properly connect up to four devices.
DEVICE TWO-WIRE ADDRESS | A0 PIN CONNECTION |
---|---|
1001000 | Ground |
1001001 | V+ |
1001010 | SDA |
1001011 | SCL |