SBOS857E
September 2017 – May 2019
TMP235
,
TMP236
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Functional Block Diagram
Output Voltage vs Ambient
4
Revision History
5
Pin Configuration and Functions
Pin Functions
6
Specifications
6.1
Absolute Maximum Ratings
6.2
ESD Ratings
6.3
Recommended Operating Conditions
6.4
Thermal Information
6.5
Electrical Characteristics
6.6
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
Typical Application
8.2.1
Connection to an ADC
8.2.1.1
Design Requirements
8.2.1.2
Detailed Design Procedure
8.2.1.3
Application Curve
9
Power Supply Recommendations
10
Layout
10.1
Layout Guidelines
10.2
Layout Examples
11
Device and Documentation Support
11.1
Related Links
11.2
Receiving Notification of Documentation Updates
11.3
Community Resources
11.4
Trademarks
11.5
Electrostatic Discharge Caution
11.6
Glossary
12
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DCK|5
MPDS025H
DBZ|3
MPDS108E
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbos857e_oa
sbos857e_pm
1
Features
Cost-effective alternative to thermistors
Tight accuracy across a wide temperature range:
±2.5°C (maximum): –40°C to +150°C (TMP235)
±2.5°C (maximum): –10°C to +125°C (TMP236)
Available in two accuracy level variants:
A2 level: ±0.5°C (typical)
A4 level: ±1°C (typical)
Positive slope sensor gain, offset (typical):
10 mV/°C, 500 mV at 0°C (TMP235)
19.5 mV/°C, 400 mV at 0°C (TMP236)
Wide operating supply voltage range:
2.3 V to 5.5 V (TMP235)
3.1 V to 5.5 V (TMP236)
Short-circuit protected output
Low power: 9 μA (typical)
Strong output for driving loads up to 1000 pF
Available package options:
5-pin SC70 (DCK) surface mount
3-pin SOT-23 (DBZ) surface mount
Footprint compatible with industry-standard LMT8x-Q1 and LM20 temperature sensors