SPRS797C November 2012 – October 2018 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28053 , TMS320F28054 , TMS320F28055
PRODUCTION DATA.
PARAMETER | MIN | TYP | MAX | UNITS |
---|---|---|---|---|
VREFOUT Programmable Range | 6 | 56 | LSB | |
VREFOUT resolution | 6 | bits | ||
VREFOUT Gain | –1.5% | |||
VREFOUT Offset | 10 | mV | ||
Monotonic | Yes | |||
INL | ±0.2 | LSB | ||
Load | 3 | kΩ | ||
100 | pF | |||
RPD | 20 | kΩ |