SPRS797C November 2012 – October 2018 TMS320F28050 , TMS320F28051 , TMS320F28052 , TMS320F28053 , TMS320F28054 , TMS320F28055
PRODUCTION DATA.
INTERNAL RESISTOR RATIO | EQUIVALENT GAIN FROM INPUT TO OUTPUT | LINEAR OUTPUT RANGE
OF OP-AMP |
MINIMUM
ADC SAMPLING TIME TO ACHIEVE SETTLING ACCURACY |
---|---|---|---|
10 | 11 | 0.6 V to VDDA – 0.6 V | 384 ns (ACQPS = 23) |
5 | 6 | 0.6 V to VDDA – 0.6 V | 384 ns (ACQPS = 23) |
2 | 3 | 0.6 V to VDDA – 0.6 V | 384 ns (ACQPS = 23) |
INTERNAL RESISTOR RATIO | EQUIVALENT GAIN FROM INPUT TO OUTPUT | COMPENSATED
GAIN-ERROR ACROSS TEMPERATURE AND SUPPLY VARIATIONS |
COMPENSATED INPUT
OFFSET-ERROR ACROSS TEMPERATURE AND SUPPLY VARIATIONS IN mV |
---|---|---|---|
10 | 11 | < ±2.5% | < ±8 mV |
5 | 6 | < ±1.5% | < ±8 mV |
2 | 3 | < ±1.0% | < ±8 mV |