SPNS253A May 2018 – September 2019 TMS570LC4357-EP
PRODUCTION DATA.
The VMON has the capability to filter glitches on the VCC and VCCIO supplies.
Table 5-2 lists the characteristics of the supply filtering. Glitches in the supply larger than the maximum specification cannot be filtered.
PARAMETER | MIN | MAX | UNIT |
---|---|---|---|
Width of glitch on VCC that can be filtered | 250 | 1000 | ns |
Width of glitch on VCCIO that can be filtered | 250 | 1000 | ns |