SLVS729B February   2008  – March 2016 2016 TPD4E004
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
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
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Detailed Description

7.1 Overview

The TPD4E004 is a four-channel TVS protection diode array. The TPD4E004 is rated to dissipate contact ESD strikes of ±8-kV contact and ±12-kV air-gap, meeting Level 4 as specified in the IEC 61000-4-2 international standard. This device has a 1.6-pF IO capacitance per channel, making it ideal for use in high-speed data IO interfaces.

7.2 Functional Block Diagram

TPD4E004 fbd_lvs729.gif

7.3 Feature Description

TPD4E004 is a TVS which provides ESD protection for up to four channels, withstanding up to ±8-kV contact and ±12-kV air-gap ESD per IEC 61000-4-2. The monolithic technology yields exceptionally small variations in capacitance between any IO pin of TPD4E004. The small footprint is ideal for applications where space-saving designs are important.

7.4 Device Functional Modes

The TPD4E004 device is a passive integrated circuit that triggers when voltages are above VBR or below the diodes VF of approximately –0.3 V. During ESD events, voltages as high as ±8-kV contact and ±12-kV air-gap ESD can be directed to ground via the internal diodes. Once the voltages on the protected line fall below the trigger levels of TPD4E004 (usually within 10’s of nano-seconds) the device reverts back to its high-impedance state.