SLVSDW8A September   2017  – February 2018 TPS22917

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Schematic
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
    5. 6.5 Electrical Characteristics
    6. 6.6 Switching Characteristics
    7. 6.7 Typical Characteristics
      1. 6.7.1 Typical Electrical Characteristics
      2. 6.7.2 Typical Switching Characteristics
  7. Parameter Measurement Information
    1. 7.1 Test Circuit and Timing Waveforms Diagrams
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 On and Off Control
      2. 8.3.2 Turn On Time (tON) and Adjustable Slew Rate (CT)
      3. 8.3.3 Fall Time (tFALL) and Quick Output Discharge (QOD)
        1. 8.3.3.1 QOD when System Power is Removed
    4. 8.4 Full-Time Reverse Current Blocking
    5. 8.5 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Limiting Inrush Current
        2. 9.2.2.2 Application Curves
        3. 9.2.2.3 Setting Fall Time for Shutdown Power Sequencing
        4. 9.2.2.4 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
    3. 11.3 Thermal Considerations
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Absolute Maximum Ratings

Over operating free-air temperature range (unless otherwise noted)(1)
MINMAXUNIT
VIN Input voltage –0.3 6 V
VOUT Output voltage –0.3 6 V
VON Enable voltage –0.3 6 V
VQOD QOD pin voltage –0.3 6 V
IMAX Maximum continuous switch current 2 A
IPLS Maximum pulsed switch current, pulse < 300-µs, 2% duty cycle 2.5 A
TJ,MAX Maximum junction temperature 125 °C
TSTG Storage temperature –65 150 °C
TLEAD Maximum Lead temperature (10-s soldering time) 300 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.