SLVSEZ7A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Maximum Input Voltage Range | –0.3 | 6 | V |
VOUT | Maximum Output Voltage Range | –0.3 | 6 | V |
VON | Maximum ON Pin Voltage Range | –0.3 | 6 | V |
VFLT | Maximum FLT Pin Voltage | –0.3 | 6 | V |
IMAX | Maximum Output Current | Internally Limited | A | |
TJ | Junction temperature | Internally Limited | °C | |
TSTG | Storage temperature | –65 | 150 | °C |
TLEAD | Maximum Lead Temperature (10 s soldering time) | 300 | °C |