SLVSEZ7A March 2019 – October 2019 TPS22948
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN | I | Switch input |
2 | GND | – | Device ground |
3 | ON | I | Active high switch control input. Do not leave floating. |
4 | N/C | – | No connect pin, leave floating or GND |
5 | FLT | O | Open-drain output, pulled low during thermal shutdown or reverse current-conditions. |
6 | OUT | O | Switch output |