SLVS930B December   2009  – December 2015 TPS2560 , TPS2561

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 ESD Ratings: Surge
    4. 7.4 Recommended Operating Conditions
    5. 7.5 Thermal Information
    6. 7.6 Electrical Characteristics
    7. 7.7 Dissipation Ratings
    8. 7.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Overcurrent Conditions
      2. 9.3.2 FAULTx Response
      3. 9.3.3 Undervoltage Lockout (UVLO)
      4. 9.3.4 Enable (ENx or ENx)
      5. 9.3.5 Thermal Sense
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Auto-Retry Functionality
      2. 10.1.2 Two-Level Current-Limit Circuit
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Input and Output Capacitance
        2. 10.2.2.2 Programming the Current-Limit Threshold
        3. 10.2.2.3 Application 1: Designing Above a Minimum Current Limit
        4. 10.2.2.4 Application 2: Designing Below a Maximum Current Limit
        5. 10.2.2.5 Accounting for Resistor Tolerance
      3. 10.2.3 Application Curves
  11. 11Power Supply Recommendations
    1. 11.1 Self-Powered and Bus-Powered Hubs
    2. 11.2 Low-Power Bus-Powered and High-Power Bus-Powered Functions
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Power Dissipation
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Links
    2. 13.2 Community Resources
    3. 13.3 Trademarks
    4. 13.4 Electrostatic Discharge Caution
    5. 13.5 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Two Separate Current Limiting Channels
  • Meets USB Current-Limiting Requirements
  • Adjustable Current Limit, 250 mA to 2.8 A (typ)
  • ± 7.5% Current-Limit Accuracy at 2.8 A
  • Fast Overcurrent Response - 3.5-μs (typ)
  • Two 44-mΩ High-Side MOSFETs
  • Operating Range: 2.5 V to 6.5 V
  • 2-μA Maximum Standby Supply Current
  • Built-in Soft-Start
  • 15-kV / 8-kV System-Level ESD Capable
  • UL Listed – File No. E169910
  • CB and Nemko Certified

2 Applications

  • USB Ports/Hubs
  • Digital TV
  • Set-Top Boxes
  • VOIP Phones

3 Description

The TPS2560 and TPS2561 are dual-channel power-distribution switches intended for applications where precision current limiting is required or heavy capacitive loads and short circuits are encountered. These devices offer a programmable current-limit threshold between 250 mA and 2.8 A (typ) per channel through an external resistor. The power-switch rise and fall times are controlled to minimize current surges during turn on and off.

Each channel of the TPS256x devices limit the output current to a safe level by switching into a constant-current mode when the output load exceeds the current-limit threshold. The FAULTx logic output for each channel independently asserts low during overcurrent and overtemperature conditions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS2560
TPS2561
VSON (10) 3.00 mm × 3.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Typical Application Diagram

TPS2560 TPS2561 test_cir_tc_lvs930.gif