SLVSCC6A March 2014 – June 2014 TPS2561A-Q1
PRODUCTION DATA.
For all applications, a 0.1-µF or greater ceramic bypass capacitor between IN and GND is recommended as close to the device as possible for local noise decoupling. This precaution reduces ringing on the input due to power-supply transients. Additional input capacitance may be needed on the input to reduce voltage overshoot form exceeding the absolute-maximum voltage of the device during heavy transient conditions.