SLVSDG2G July 2016 – December 2019 TPS2660
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The current source at IMON terminal is internally configured to be proportional to the current flowing from IN to OUT. This current can be converted into a voltage using a resistor R(IMON) from IMON terminal to RTN terminal. The IMON voltage can be used as a means of monitoring current flow through the system. The maximum voltage range (V(IMONmax)) for monitoring the current is limited to minimum of ([V(IN) – 1.5 V, 4 V]) to ensure linear output. This puts a limitation on maximum value of R(IMON) resistor and is determined by Equation 5.
The output voltage at IMON terminal is calculated using Equation 6 and Equation 7.
For IOUT > 50 mA,
where
For IOUT < 50 mA (typical), use Equation 7.
This pin must not have a bypass capacitor to avoid delay in the current monitoring information.
In case of reverse input polarity fault, an external 100-kΩ resistor is recommended between IMON pin and ADC input to limit the current through the ESD protection structures of the ADC.