SLUSAY8E June   2012  – November 2016 TPS53318 , TPS53319

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
    7. 7.7 TPS53319 Typical Characteristics
    8. 7.8 TPS53318 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  5-V LDO and VREG Start-Up
      2. 8.3.2  Adaptive On-Time D-CAP™ Control and Frequency Selection
      3. 8.3.3  Ramp Signal
      4. 8.3.4  Adaptive Zero Crossing
      5. 8.3.5  Output Discharge Control
      6. 8.3.6  Power-Good
      7. 8.3.7  Current Sense, Overcurrent and Short Circuit Protection
      8. 8.3.8  Overvoltage and Undervoltage Protection
      9. 8.3.9  Redundant Overvoltage Protection (OVP)
      10. 8.3.10 UVLO Protection
      11. 8.3.11 Thermal Shutdown
      12. 8.3.12 Small Signal Model
      13. 8.3.13 External Component Selection Using All Ceramic Output Capacitors
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable, Soft Start, and Mode Selection
      2. 8.4.2 Auto-Skip Eco-mode™ Light Load Operation
      3. 8.4.3 Forced Continuous Conduction Mode
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Applications
      1. 9.2.1 Application Using Bulk Output Capacitors, Redundant Overvoltage Protection Function (OVP) Disabled
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Step One: Select Operation Mode and Soft-Start Time
          2. 9.2.1.2.2 Step Two: Select Switching Frequency
          3. 9.2.1.2.3 Step Three: Choose the Inductor
          4. 9.2.1.2.4 Step Four: Choose the Output Capacitor(s)
          5. 9.2.1.2.5 Step Five: Determine the Value of R1 and R2
          6. 9.2.1.2.6 Step Six: Choose the Overcurrent Setting Resistor
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Application Using Ceramic Output Capacitors, Redundant Overvoltage Protection Function (OVP) Enabled
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 External Component Selection Using All Ceramic Output Capacitors
          2. 9.2.2.2.2 Redundant Overvoltage Protection
        3. 9.2.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Conversion Input Voltage Range: 1.5 V to 22 V
  • VDD Input Voltage Range: 4.5 V to 25 V
  • 91% Efficiency from 12 V to 1.5 V at 14 A
  • Output Voltage Range: 0.6 V to 5.5 V
  • 5-V LDO Output
  • Supports Single-Rail Input
  • Integrated Power MOSFETs with 8 A (TPS53318) or 14 A (TPS53319) of Continuous Output Current
  • Auto-Skip Eco-mode™ for Light-Load Efficiency
  • < 110 μA Shut Down Current
  • D-CAP™ Mode with Fast Transient Response
  • Selectable Switching Frequency from 250 kHz to 1 MHz with External Resistor
  • Selectable Auto-Skip or PWM-Only Operation
  • Built-in 1% 0.6-V Reference.
  • 0.7-ms, 1.4-ms, 2.8-ms and 5.6-ms Selectable Internal Voltage Servo Soft-Start
  • Integrated Boost Switch
  • Pre-Charged Start-Up Capability
  • Adjustable Overcurrent Limit with Thermal Compensation
  • Overvoltage, Undervoltage, UVLO and Over-Temperature Protection
  • Supports All Ceramic Output Capacitors
  • Open-Drain Power Good Indication
  • Incorporates NexFET™ Power Block Technology
  • 22-Pin QFN (DQP) Package with PowerPAD™

Applications

  • Server/Storage
  • Workstations and Desktops
  • Telecommunications Infrastructure

Description

The TPS53318 and TPS53319 devices are D-CAP mode, 8-A or 14-A synchronous switchers with integrated MOSFETs. They are designed for ease of use, low external component count, and space-conscious power systems.

These devices feature accurate 1%, 0.6-V reference, and integrated boost switch. A sample of competitive features include: 1.5-V to 22-V wide conversion input voltage range, very low external component count, D-CAP™ mode control for super fast transient, auto-skip mode operation, internal soft-start control, selectable frequency, and no need for compensation.

The conversion input voltage ranges from 1.5 V to 22 V, the supply voltage range is from 4.5 V to 25 V, and the output voltage range is from 0.6 V to 5.5 V.

These devices are available in 5 mm x 6 mm, 22-pin QFN package and is specified from –40°C to 85°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS53318 LSON-CLIP (22) 6.00 mm x 5.00  mm
TPS53319
  1. For all available packages, see the Package Option Addendum section at the end of the datasheet.

Simplified Application

TPS53318 TPS53319 simp_app_slusay8.gif