SLVSB01D October 2011 – August 2016 TPS54295
PRODUCTION DATA.
This 16-pin PWP package incorporates an exposed thermal pad. The thermal pad must be soldered directly to the printed-circuit board (PCB). After soldering, the PCB is used as a heat sink. In addition, through the use of thermal vias, the thermal pad can be attached directly to the appropriate copper plane shown in the electrical schematic for the device, or alternatively, can be attached to a special heat sink structure designed into the PCB. This design optimizes the heat transfer from the integrated circuit (IC).
For additional information on the exposed thermal pad and how to use the advantage of its heat dissipating abilities, see PowerPAD Thermally Enhanced Package and PowerPAD Made Easy.
The exposed thermal pad dimensions for this package are shown in Figure 27.