SLVS790E November 2007 – April 2019 TPS61165
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | WSON
NO. |
SOT-23
NO. |
||
CTRL | 5 | 2 | I | Control pin of the boost converter. It is a multifunctional pin which can be used for enable control, PWM and digital dimming. |
COMP | 2 | 5 | O | Output of the transconductance error amplifier. Connect an external capacitor to this pin to compensate the converter. |
FB | 1 | 6 | I | Feedback pin for current. Connect the sense resistor from FB to GND. |
GND | 3 | 4 | O | Ground |
SW | 4 | 3 | I | This is the switching node of the device. Connect the switched side of the inductor to SW. This pin is also used to sense the output voltage for open LED protection. |
VIN | 6 | 1 | I | The input supply pin for the IC. Connect VIN to a supply voltage between 3 V and 18 V. |
Thermal Pad | — | — | — | The thermal pad must be soldered to the analog ground plane. If possible, use thermal via to connect to ground plane for ideal power dissipation. |