DC/DC STAGE |
VIN |
Input voltage range |
|
1.8 |
|
5.5 |
V |
VIN |
Minimum input voltage for start-up |
0°C ≤ TA ≤ 85°C |
1.6 |
1.8 |
1.9 |
V |
VIN |
Minimum input voltage for start-up |
|
1.6 |
1.8 |
2.0 |
V |
VOUT |
TPS63030 output voltage range |
|
1.2 |
|
5.5 |
V |
|
Minimum duty cycle in step-down conversion |
|
|
30% |
40% |
|
VFB |
TPS63030 feedback voltage |
PS/SYNC = VIN |
495 |
500 |
505 |
mV |
TPS63031 output voltage |
3.267 |
3.3 |
3.333 |
V |
VFB |
TPS63030 feedback voltage |
PS/SYNC = GND Referenced to 500 mV |
-3% |
|
+6% |
|
TPS63031 output voltage |
PS/SYNC = GND Referenced to 3.3 V |
-3% |
|
+6% |
|
f |
Oscillator frequency |
|
2200 |
2400 |
2600 |
kHz |
|
Frequency range for synchronization |
|
2200 |
2400 |
2600 |
kHz |
ISW |
Average switch current limit |
VIN = VINA = 3.6 V, TA = 25°C |
900 |
1000 |
1100 |
mA |
|
High-side switch ON-resistance |
VIN = VINA = 3.6 V |
|
200 |
|
mΩ |
|
Low-side switch ON-resistance |
VIN = VINA = 3.6 V |
|
200 |
|
mΩ |
|
Maximum line regulation |
|
|
0.5% |
|
|
|
Maximum load regulation |
|
|
0.5% |
|
|
Iq |
Quiescent current |
VIN and VINA |
IOUT = 0 mA, VEN = VIN = VINA = 3.6 V, VOUT = 3.3 V |
|
25 |
35 |
μA |
VOUT |
|
4 |
6 |
μA |
|
TPS63031 FB input impedance |
VEN = HIGH |
|
1 |
|
MΩ |
IS |
Shutdown current |
VEN = 0 V, VIN = VINA = 3.6 V |
|
0.1 |
0.9 |
μA |
CONTROL STAGE |
VUVLO |
Under voltage lockout threshold |
VINA voltage decreasing |
1.4 |
1.5 |
1.6 |
V |
VIL |
EN, PS/SYNC input low voltage |
|
|
|
0.4 |
V |
VIH |
EN, PS/SYNC input high voltage |
|
1.2 |
|
|
V |
|
EN, PS/SYNC input current |
Clamped on GND or VINA |
|
0.01 |
0.1 |
μA |
|
Overtemperature protection |
|
|
140 |
|
°C |
|
Overtemperature hysteresis |
|
|
20 |
|
°C |