SLVSAJ4C September   2010  – October 2017

PRODUCTION DATA.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Pin Configuration and Functions
  6. 6Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Power Dissipation Ratings
    4. 6.4 Electrical Characteristics
    5. 6.5 Typical Characteristics
  7. 7Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Enable
      2. 7.3.2 Capacitor Selection for Stability
      3. 7.3.3 Output Noise
      4. 7.3.4 Power-Supply Rejection
      5. 7.3.5 Current Limit
      6. 7.3.6 Thermal Protection
      7. 7.3.7 Adjustable Voltage Applications
  8. 8Device and Documentation Support
    1. 8.1 Related Links
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Community Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  9. 9Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Ultralow Noise: 60 μVRMS Typical
  • High PSRR: 65 dB Typical at 1kHz
  • Low Dropout Voltage:
    280 mV Typical at 200 mA, 2.5 V
  • Available in –2.5 V and Adjustable
    (–1.2 V to –10 V) Versions
  • Stable With a 2.2-μF Ceramic Output Capacitor
  • Less Than 2-μA Typical Quiescent Current in Shutdown Mode
  • 2% Overall Accuracy
    (Line, Load, Temperature)
  • Thermal and Overcurrent Protection
  • SOT23-5 (DBV) Package
  • Operating Junction Temperature Range:
    –40°C to 125°C

Applications

  • Optical Drives
  • Optical Networking
  • Noise-Sensitive Circuitry
  • GaAs FET Gate Bias
  • Video Amplifiers

Description

The TPS723xx-Q1 family of low-dropout (LDO) negative voltage regulators offers an ideal combination of features to support low-noise applications. This device is capable of operating with input voltages from –10 V to –2.7 V. The TPS72325-Q1 regulator is stable with small, low-cost ceramic capacitors, and includes enable (EN) and noise-reduction (NR) functions. Internal detection and shutdown logic provide thermal short-circuit and overcurrent protection. High PSRR (65 dB at 1 kHz) and low noise (60 μVRMS) make the TPS723xx-Q1 ideal for low-noise applications.

The TPS723xx-Q1 uses a precision voltage reference to achieve 2% overall accuracy over load, line, and temperature variations. Available in a small SOT23-5 package, the TPS723xx-Q1 specification covers the full temperature range of –40°C to 125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS723xx-Q1 SOT-23 (5) 2.90 mm × 1.60 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

SPACE

SPACE

Typical Application Circuit

TPS72325-Q1 TPS72301-Q1 front_page_lvsaj4.gif