SBVS252B October 2014 – February 2019 TPS735-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIN | Input voltage(1) | 2.7 | 6.5 | V | |||
VFB | Internal reference (TPS73501-Q1) | TJ = 25°C | 1.196 | 1.208 | 1.220 | V | |
VOUT | Output voltage range
(TPS73501-Q1) |
VFB | 6 | V | |||
DC output accuracy(1) | 1 mA ≤ IOUT ≤ 500 mA,
VOUT + 0.5 V ≤ VIN < 6.5 V |
VOUT > 2.2 V | –2% | ±1% | 2% | ||
VOUT ≤ 2.2 V | –3% | ±1% | 3% | ||||
ΔVOUT(ΔVIN) | Line regulation(1) | VOUTnom + 0.5 V ≤ VIN ≤ 6.5 V | 0.02 | %/V | |||
ΔVOUT(ΔIOUT) | Load regulation | 500 µA ≤ IOUT ≤ 500 mA | 0.005 | %/mA | |||
VDO | Dropout voltage(2)
(VIN = VOUTnom – 0.1 V) |
IOUT = 500 mA | 280 | 500 | mV | ||
ILIM | Output current limit | VOUT = 0.9 × VOUTnom, VIN = VOUTnom + 0.9 V,
VIN ≥ 2.7 V |
800 | 1170 | 1900 | mA | |
IGND | Ground pin current | 10 mA ≤ IOUT ≤ 500 mA | 45 | 65 | μA | ||
ISHDN | Shutdown current | VEN ≤ 0 V | 0.15 | 1 | μA | ||
IFB | Feedback pin current
(TPS73501-Q1) |
VOUTnom = 1.2 V | –0.5 | 0.5 | μA | ||
PSRR | Power-supply rejection ratio | VIN = 3.85 V, VOUT = 2.85 V, CNR = 0.01 µF,
IOUT = 100 mA |
f = 100 Hz | 60 | dB | ||
f = 1k Hz | 68 | dB | |||||
f = 10 kHz | 41 | dB | |||||
f = 100 kHz | 21 | dB | |||||
Vn | Output noise voltage | BW = 10 Hz to
100 kHz, VOUT = 2.8 V |
CNR = 0.01 μF | 11 × VOUT | μVRMS | ||
CNR = none | 95 × VOUT | μVRMS | |||||
tSTR | Startup time | CNR = none | 45 | μs | |||
CNR = 0.001 μF | 45 | μs | |||||
CNR = 0.01 μF | 50 | μs | |||||
CNR = 0.047 μF | 50 | μs | |||||
VEN(HI) | Enable high (enabled) | 1.2 | V | ||||
VEN(LO) | Enable low (shutdown) | 0.4 | V | ||||
IEN(HI) | Enable pin current, enabled | VEN = VIN = 6.5 V | 0.03 | 1 | μA | ||
Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 165 | °C | |||
Reset, temperature decreasing | 145 | °C | |||||
UVLO | Undervoltage lockout | VIN rising | 1.9 | 2.2 | 2.65 | V | |
Vhys | Hysteresis | VIN falling | 70 | mV |