SLVS351P September   2002  – March 2015
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1 Shutdown
      2. 7.3.2 Start-Up
      3. 7.3.3 Undervoltage Lockout (UVLO)
      4. 7.3.4 Regulator Protection
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 Dropout Operation
      3. 7.4.3 Disabled
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input and Output Capacitor Requirements
        2. 8.2.2.2 Output Noise
        3. 8.2.2.3 Dropout Voltage
        4. 8.2.2.4 Programming the TPS79601 Adjustable LDO Regulator
      3. 8.2.3 Application Curves
    3. 8.3 Do's and Don'ts
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Board Layout Recommendation to Improve PSRR and Noise Performance
      2. 10.1.2 Regulator Mounting
    2. 10.2 Layout Examples
    3. 10.3 Thermal Considerations
    4. 10.4 Estimating Junction Temperature
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Development Support
        1. 11.1.1.1 Evaluation Modules
        2. 11.1.1.2 Spice Models
      2. 11.1.2 Device Nomenclature
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Related Links
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V) Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 μVRMS, TPS79630)
  • Fast Start-Up Time (50 μs)
  • Stable With a 1-μF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load, TPS79630)
  • 3 × 3 VSON PowerPAD™, SOT223-6, and
    TO-263 Packages

2 Applications

  • RF: VCOs, Receivers, ADCs
  • Audio
  • Bluetooth®, Wireless LAN
  • Cellular and Cordless Telephones
  • Handheld Organizers, PDAs

3 Description

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-μF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 μs with a 0.001-μF bypass capacitor) while consuming very low quiescent current (265 μA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 μA. The TPS79630 exhibits approximately 40 μVRMS of output voltage noise at 3.0-V output, with a 0.1-μF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS796 VSON (8) 3.00 mm × 3.00 mm
SOT-223 (6) 6.50 mm × 3.50 mm
TO-263 (5) 10.16 mm × 8.42 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Ripple Rejection vs Frequency
TPS79630

TPS79601 TPS79613 TPS79618 TPS79625 TPS79628 TPS79630 TPS79633 TPS79650 new_frontpage_lvs351.gif

Output Spectral Noise Density vs Frequency
TPS79630

TPS79601 TPS79613 TPS79618 TPS79625 TPS79628 TPS79630 TPS79633 TPS79650 new_frontpage_02_lvs351.gif