SBVS263A July 2017 – September 2017 TPS7A39
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | INP | –0.3 | 36 | V |
INN | –36 | 0.3 | ||
OUTP | –0.3 | VINP + 0.3(5) | ||
OUTN | VINN – 0.3(4) | 0.3 | ||
FBP | –0.3 | VINP + 0.3(7) | ||
BUF | –1 | VINP + 0.3(7) | ||
NR/SS | –0.3 | VINP + 0.3(8) | ||
FBN | VINN – 0.3(3) | 0.3 | ||
EN | –0.3 | VINP + 0.3(6) | ||
Current | Output current | Internally limited | ||
Buffer current | 2 | mA | ||
Temperature | Operating junction temperature, TJ | –55 | 150 | °C |
Storage, Tstg | –65 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
VESD | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
|VINx| | Supply voltage magnitude for either regulator | 3.3 | 33 | V | |
VEN | Enable supply voltage | 0 | VINP | V | |
VOUTP | Positive regulated output voltage range | VFBP | 30 | V | |
VOUTN | Negative regulated output voltage range | –30 | VFBN | V | |
IOUTx | Output current for either regulator | 0.005(2) | 150 | mA | |
IBUF | Output current from the BUF pin | 0 | 120 | 1000 | µA |
CINx | Input capacitor for either regulator | 4.7 | 10(1) | µF | |
COUTx | Output capacitor for either regulator | 4.7 | 10(1) | µF | |
CNR/SS | Noise-reduction and soft-start capacitor | 0(3) | 10 | 1000 | nF |
CFFP | Positive channel feed-forward capacitor; connect from VOUTP to FBP | 0 | 10 | 100 | nF |
CFFN | Negative channel feed-forward capacitor; connect from VOUTN to FBN | 0 | 10 | 100 | nF |
R2P | Lower positive feedback resistor | 10 | 240 | kΩ | |
R2N | Lower negative feedback resistor (from FBN to BUF) | 10 | 240 | kΩ | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | TPS7A39 | UNIT | |
---|---|---|---|
DSC (WSON) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 44.4 | °C/W |
RθJC(top) | Junction-to-case(top) thermal resistance | 33.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 19.4 | °C/W |
ψJT | Junction-to-top characterization parameter | 0.4 | °C/W |
ψJB | Junction-to-board characterization parameter | 19.5 | °C/W |
RθJC(bot) | Junction-to-case(bottom) thermal resistance | 2.9 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VINP | Input voltage range, positive channel | 3.3 | 33 | V | |||
VINN | Input voltage range, negative channel | –33 | –3.3 | V | |||
VUVLOP(rising) | Undervoltage lockout threshold, positive channel |
VINP rising, VINN = –3.3 V | 1.4 | 3.1 | V | ||
VUVLOP(hys) | Undervoltage lockout threshold, positive channel hysteresis | VINP falling, VINN = –3.3 V | 120 | mV | |||
VUVLON(falling) | Undervoltage lockout threshold, negative channel |
VINN falling, VINP = 3.3 V | –3.1 | –1.4 | V | ||
VUVLON(hys) | Undervoltage lockout threshold, negative channel, hysteresis | VINN rising, VINP = 3.3 V | 70 | mV | |||
VNR/SS | Internal reference voltage | 1.172 | 1.19 | 1.208 | V | ||
VFBP | Positive feedback voltage | 1.170 | 1.188 | 1.206 | V | ||
VFBN | Negative feedback voltage | –10 | 3.7 | 10 | mV | ||
VOUT | Output voltage range(2) | Positive channel | VFBP | 30 | V | ||
Negative channel | –30 | VFBN(1) | |||||
VOUTP accuracy | VINP(nom) ≤ VINP ≤ 33 V, 1 mA ≤ IOUTP ≤ 150 mA, 1.2 V ≤ VOUTP(nom) ≤ 30 V |
–1.5 | 1.5 | %VOUT | |||
VOUTN accuracy(3) | –33 V ≤ VINN ≤ VINN(nom), –150 mA ≤ IOUTN ≤ –1 mA, –30 V ≤ VOUTN(nom) ≤ –1.2 V | –3 | 3 | %VOUT | |||
Negative VOUT channel accuracy | –33 V ≤ VINN ≤ VINN(nom) , –150 mA ≤ IOUTN ≤ 1 mA, –1.2 V < VOUTN(nom) < 0 V | –36 | 36 | mV | |||
–33 V ≤ VINN ≤ VINN(nom) , –150 mA ≤ IOUTN ≤ 1 mA, VOUTN(nom) = 0 V | –12 | 12 | |||||
ΔVOUT(ΔVIN) / VOUT(NOM) | Line regulation, positive channel | VINP(nom) ≤ VINP ≤ 33 V | 0.035 | %VOUT | |||
Line regulation, negative channel | –33 V ≤ VINN ≤ VOUT(nom) + 1 V | 0.125 | |||||
ΔVOUT(ΔIOUT) / VOUT(NOM) | Load regulation, positive channel | 1 mA ≤ IOUTP ≤ 150 mA | –0.09 | %VOUT | |||
Load regulation, negative channel | –150 mA ≤ IOUTN ≤ –1 mA | 0.715 | |||||
VDO | Dropout voltage | Positive channel | IOUTP = 50 mA, 3.3 V ≤ VINP(nom) ≤ 33.0 V, VFBP = 1.070 V |
175 | 300 | mV | |
IOUTP = 150 mA, 3.3 V ≤ VINP(nom) ≤ 33.0 V, VFBP = 1.070 V |
300 | 500 | |||||
Negative channel | IOUTN = –50 mA, –3.3 V ≤ VINN(nom) ≤ –33.0 V, VFBN = 0.0695 V |
–250 | –145 | ||||
IOUTN = –150 mA, –3.3 V ≤ VINN(nom) ≤ –33.0 V, VFBN = 0.0695 V |
–400 | –275 | |||||
VBUF | Buffered reference output voltage | VNR/SS | V | ||||
VBUF/IBUF | Buffered reference load regulation | IBUF = 100 µA to 1 mA | 1 | mV/mA | |||
VBUF – VNR/SS | Output buffer offset voltage | VNR/SS = 0.25 V to 1.2 V | –4 | 3 | 8 | mV | |
VOUTP–VOUTN | DC output voltage difference with a forced REF voltage | VNR/SS = 0.25 V to 1.2 V | –10 | 10 | %VNR/SS | ||
ILIM | Current limit | Positive channel | VOUTP = 90% VOUTP(nom) | 200 | 330 | 500 | mA |
Negative channel | VOUTN = 90% VOUTN(nom) | –500 | –300 | –200 | |||
ISUPPLY | Supply current | Positive channel | IOUTP = 0 mA, R2N = open, VINP = 33 V | 75 | 150 | µA | |
IOUTP = 150 mA, R2N = open, VINP = 33 V | 904 | ||||||
Negative channel | IOUTN = 0 mA, VOUTN(nom)= 0 V, R2N = open, VINN = –33 V | –150 | –60 | ||||
IOUTN = 150 mA, R2N = open, VINN = –33 V | –1053 | ||||||
ISHDN | Shutdown supply current | Positive channel | VEN = 0.4 V, VINP = 33 V | 3.75 | 6.5 | µA | |
Negative channel | VEN = 0.4 V, VINN = –33 V | –4.5 | –2.25 | ||||
IFBx | Feedback pin leakage current | Positive channel | 5.5 | 100 | nA | ||
Negative channel | –100 | –9.7 | |||||
INR/SS | Soft-start charging current | VNR/SS = 0.9 V | 3 | 5.1 | 6.7 | µA | |
IEN | Enable pin leakage current | VEN = VINP = 33 V | 0.02 | 1 | µA | ||
VIH(EN) | Enable high-level voltage | 2.2 | VINP | V | |||
VIL(EN) | Enable low-level voltage | 0 | 0.4 | V | |||
PSRR | Power-supply rejection ratio | |VIN| = 6 V, |VOUT(nom)| = 5 V, COUT = 10 μF, CNR/SS = CFF= 10 nF, f = 120 Hz | 69 | dB | |||
Vn | Output noise voltage | Positive channel | VINP = 3.3 V, VOUTP(nom) = VNR/SS, COUTP = 10 μF, CNR/SS = 10 nF, BW = 10 Hz to 100 kHz | 20.63 | µVRMS | ||
VINP = 6 V, VOUTP(nom) = 5 V, COUTP = 10 μF, CNR/SS = CFF = 10 nF, BW = 10 Hz to 100 kHz | 26.86 | ||||||
Negative channel | VINN = –3 V, VOUTN(nom) = –VNR/SS, COUTP = 10 μF, CNR/SS = 10 nF, BW = 10 Hz to 100 kHz | 22.13 | |||||
VINN = –6 V, VOUTN(nom) = –5 V, COUTP = 10 μF, CNR/SS = CFF= 10 nF, BW = 10 Hz to 100 kHz | 28.68 | ||||||
RNR/SS | Filter resistor from band gap to NR pin | 350 | kΩ | ||||
Tsd | Thermal shutdown temperature | Shutdown, temperature increasing | 175 | °C | |||
Reset, temperature decreasing | 160 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tEN(delay) | Delay time from EN low-to-high transition to 2.5% VOUTP | From EN low-to-high transition to VOUTP = 2.5% × VOUTP(nom) | 300 | µs | ||
tstart-up | Delay time from EN low-to-high transition to both outputs reaching 95% of final value | From EN low-to-high transition to VOUTP = VOUTP(nom) × 95% and VOUTN = VOUTN(nom) × 95% | 1.1 | ms | ||
tPstart-Nstart | Delay time from VOUTP leaving a high-impedance state to VOUTN leaving a high-impedance state | From VOUTP = VOUTP(nom) × 2.5% to VOUTN = VOUTN(nom) × 2.5% | –40 | –17 | 40 | µs |
Δ|VOUTP – VOUTN| | Voltage difference between the positive and negative output | During tPstart-Nstart | 75 | 300 | mV |
NOTE:
Slow ramps (trise(VINx) > 10 ms typically) on VINx with EN tied to VINP does not meet the tracking specification. Use a resistor divider from VINP to EN for these applications.VOUTP = 5 V, IOUTP = 150 mA, VOUTN = –5 V, IOUTN = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTP = 5 V, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTP = 5 V, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTP = 5 V, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CNR/SS = 10 nF |
VOUTP = 5 V, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CFFx = 10 nF |
IOUTP = 150 mA, VINP = VEN, VOUTN = –VOUTP, IOUTN = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTP = 5 V, IOUTP = 150 mA, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CFFx = 10 nF |
VOUTP = 5 V, IOUTP = 150 mA, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CNR/SS = 10 nF |
VOUTP = 5 V, IOUTP = 150 mA, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTP = 5 V, VINP = VEN = 6 V, VOUTN = –5 V, IOUTN = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTP = –VOUTN = 5 V, VINP = –VINN = 12 V |
VINP = 5.5 V to 10 V at 1 V/µs, VOUTP = –VOUTN = 5 V, IOUTN = 0 mA, IOUTP = 150 mA |
VINP = 5.5 V to 10 V at 4 V/µs, VOUTP = –VOUTN = 5 V, IOUTN = 0 mA, IOUTP = 150 mA |
VINP = 6 V, VOUTP = –VOUTN = 5 V, IOUTN = 0 mA, IOUTP = 1 mA to 150 mA at 1 A/µs |
VOUTN = 0 V |
VOUTN = –1.19 V |
VOUTN = –24 V |
VOUTN = –15 V, VINN = –16 V |
VOUTP = 1.188 V, VINP = 3.3 V |
VOUTP = 30 V, VINP = 33 V |
VOUTP = 15 V |
VOUTP = 1.188 V |
VINP = 3.3 V |
VOUTP = 1.188 V |
VOUTN = –1.19 V |
VOUTP = 5 V, IOUTP = 0 mA, VOUTN = –5 V, IOUTN = 150 mA, CNR/SS = CFFx = 10 nF |
VOUTP = 5 V, IOUTP = 0 mA, VINN = –6 V, VOUTN = –5 V, CNR/SS = CFFx = 10 nF |
VOUTP = 5 V, IOUTP = 0 mA, VINN = –6 V, VOUTN = –5 V, CNR/SS = CFFx = 10 nF, COUTP = 10 µF |
VOUTP = 5 V, IOUTP = 0 mA, VINN = –6 V, VOUTN = –5 V, CNR/SS = CFFP = 10 nF |
VOUTP = 5 V, IOUTP = 0 mA, VINN = –6 V, VOUTN = –5 V, CFFx = 10 nF |
IOUTN = –150 mA, VINP = VEN, VOUTN = –VOUTP, IOUTP = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTN = –5 V, IOUTN = –150 mA, VINP = VEN = 6 V, VOUTN = –5 V, IOUTP = 0 mA, CFFx = 10 nF |
VOUTN = –5 V, IOUTN = –150 mA, VINP = VEN = 6 V, VOUTN = –5 V, IOUTP = 0 mA, CNR/SS = 10 nF |
VOUTN = –5 V, IOUTN = –150 mA, VINP = VEN = 6 V, VOUTN = –5 V, IOUTP = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTN = –5 V, VINP = VEN = 6 V, VOUTN = –5 V, IOUTP = 0 mA, CNR/SS = CFFx = 10 nF |
VOUTP = –VOUTN = 5 V, VINP = –VINN = 15 V |
VINN = –5.5 V to –10 V at 1 V/µs, VOUTP = –VOUTN = 5 V, IOUTN = –150 mA, IOUTP = 0 mA |
VINN = –5.5 V to –10 V at 4 V/µs, VOUTP = –VOUTN = 5 V, IOUTN = –150 mA, IOUTP = 0 mA |
VINN = –6 V, VOUTP = –VOUTN = 5 V, IOUTN = 0 mA, IOUTN = –1 mA to –150 mA at 1 A/µs |
VOUTN = 0 V, VINN = –3.3 V |
VOUTN = –15 V |
VOUTN = –1.2 V, VINN = –3.3 V |
VOUTN = –30 V, VINN = –33 V |
VOUTP = 15 V, VINP = 16 V |
VOUTP = 1.188 V |
VOUTP = 24 V |
VOUTN = –1.19 V |
VOUTN = –3.3 V |
VOUTN = –1.19 V |