SLVSBC6C March   2013  – December 2019 TPS84A20

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Device Images
      1.      Simplified Application
  4. Revision History
  5. Ordering Information
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Package Specifications
    4. 6.4 Electrical Characteristics
    5. 6.5 Thermal Information
  7. Device Information
    1. 7.1      Functional Block Diagram
    2. Table 1. Pin Descriptions
  8. Typical Characteristics (PVIN = VIN = 12 V)
  9. Typical Characteristics (PVIN = VIN = 5 V)
  10. 10Typical Characteristics (PVIN = 3.3 V, VIN = 5 V)
  11. 11Application Information
    1. 11.1  Adjusting the Output Voltage
    2. 11.2  Capacitor Recommendations for the TPS84A20 Power Supply
      1. 11.2.1 Capacitor Technologies
        1. 11.2.1.1 Electrolytic, Polymer-Electrolytic Capacitors
        2. 11.2.1.2 Ceramic Capacitors
        3. 11.2.1.3 Tantalum, Polymer-Tantalum Capacitors
      2. 11.2.2 Input Capacitor
      3. 11.2.3 Output Capacitor
    3. 11.3  Transient Response
    4. 11.4  Transient Waveforms
    5. 11.5  Application Schematics
    6. 11.6  VIN and PVIN Input Voltage
    7. 11.7  3.3 V PVIN Operation
    8. 11.8  Power Good (PWRGD)
    9. 11.9  Light Load Efficiency (LLE)
    10. 11.10 SYNC_OUT
    11. 11.11 Parallel Operation
    12. 11.12 Power-Up Characteristics
    13. 11.13 Pre-Biased Start-Up
    14. 11.14 Remote Sense
    15. 11.15 Thermal Shutdown
    16. 11.16 Output On/Off Inhibit (INH)
    17. 11.17 Slow Start (SS/TR)
    18. 11.18 Overcurrent Protection
    19. 11.19 Synchronization (CLK)
    20. 11.20 Sequencing (SS/TR)
    21. 11.21 Programmable Undervoltage Lockout (UVLO)
    22. 11.22 Layout Considerations
    23. 11.23 EMI
  12. 12Device and Documentation Support
    1. 12.1 Receiving Notification of Documentation Updates
    2. 12.2 Support Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RVQ|42
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Complete integrated power solution allows
    small footprint, low-profile design
  • 10-mm × 10-mm × 4.3-mm package
  • Efficiencies up to 95%
  • Eco-mode™ / light load efficiency (LLE)
  • Wide-output voltage adjust
    0.6 V to 5.5 V, with 1% reference accuracy
  • Supports parallel operation for higher current
  • Optional split power rail allows
    input voltage down to 2.95 V
  • Adjustable switching frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an external clock
  • Provides 180° out-of-phase clock signal
  • Adjustable slow-start
  • Output voltage sequencing / tracking
  • Power-good output
  • Programmable undervoltage lockout (UVLO)
  • Overcurrent and overtemperature protection
  • Prebias output start-up
  • Operating temperature range: –40°C to +85°C
  • Enhanced thermal performance: 13.3°C/W
  • Meets EN55022 Class B Emissions