SLLSF13B June 2017 – May 2019 TUSB1046A-DCI
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DP1EQ_SEL | DP0EQ_SEL | ||||||
R/W/U | R/W/U |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | DP1EQ_SEL | R/W/U | 0000 | Field selects between 0 to 14dB of EQ for DP lane 1. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for DP lane 1 based on value written to this field. |
3:0 | DP0EQ_SEL | R/W/U | 0000 | Field selects between 0 to 14dB of EQ for DP lane 0. When EQ_OVERRIDE = 1’b0, this field reflects the sampled state of DPEQ[1:0] pins. When EQ_OVERRIDE = 1’b1, software can change the EQ setting for DP lane 0 based on value written to this field. |