SLUSC82A March 2015 – March 2015 UCC24630
PRODUCTION DATA.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The UCC24630 is a high performance controller driver for N-channel MOSFET power devices used for secondary-side synchronous rectification. The UCC24630 is designed to operate as a companion device to a primary-side controller to help achieve efficient synchronous rectification in switching power supplies. The controller features a high-speed driver and provides appropriately timed logic circuitry that seamlessly generates an efficient synchronous rectification system. With its current emulator architecture, the UCC24630 has enough versatility to be applied in DCM, TM and CCM modes. The UCC24630 SR on-time adjustability allows optimizing for PSR and SSR applications. Additional features such as pin fault protection, dynamic VPC threshold sensing, and voltage sense blanking time and make the UCC24630 a robust synchronous controller. CCM dead-time protection shuts off the DRV signal in the event of an unstable switching frequency.
This design example describes the design of a 65-W off-line flyback converter providing 19.5 V at 3.33-A maximum load and operating from a universal AC input. The design uses the LM5023 AC-to-DC quasi-resonant primary-side controller in a DCM type flyback converter and achieves over 92% full-load efficiency with the use of the secondary side UCC24630 synchronous rectifier controller.
For this design example, use the parameters listed in Table 1.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
Input Characteristics | ||||||
VACIN | Input voltage | 90 | 115/230 | 265 | V | |
fLINE | Frequency | 47 | 50/60 | 64 | Hz | |
VAC(uvlo) | Brownout voltage | IOUT = IOUT(nom) | 80 | VRMS | ||
VAC(run) | Brownout recovery voltage | 90 | VRMS | |||
IIN | Input current | VACIN = VACIN(min), IOUT = IOUT(nom) | 1.65 | A | ||
Output Characteristics | ||||||
VOUT | Output voltage | VACIN = VACIN(min) to VACIN(max), IOUT = 0 to IOUT(nom) |
18.5 | 19.5 | 20.5 | V |
IOUT(nom) | Nominal output current | VACIN = VACIN(min) to VACIN(max) | 3.33 | A | ||
IOUT(min) | Minimum output current | VACIN = VACIN(min) to VACIN(max) | 0 | A | ||
ΔVOUT | Output voltage ripple | VACIN = VACIN(min) to VACIN(max), IOUT = 0 to IOUT(nom) |
500 | mV | ||
POUT | Output power | VACIN = VACIN(min) to VACIN(max) | 65 | |||
System Characteristics | ||||||
ηavg | Average efficiency | VACIN = VACIN(nom), IOUT = 25%, 50%, 75%, 100% of IOUT(nom) | 89% | 90% | ||
ƞ10% | 10% Load efficiency | VACIN = VACIN(nom), IOUT = 10% of IOUT(nom) | 79% | 82% | ||
PNL | No load power | VACIN = VACIN(nom), IOUT = 0 | 60 | 120 | mW |
For ease of understanding, Figure 24 is a modified version of Figure 17 where the component reference designators are the same as the schematic drawing of Figure 23.
For minimal power dissipation:
With R15 = 576 kΩ
Therefore, VVPC is within the recommended range of 0.45 V to 2 V.
The value of R18 is recommended to be with the range of 25 kΩ to 50 kΩ.
With R17 = 590 kΩ the operating range of the VSC pin is:
Therefore, VVSC is within the recommended range of 0.3 V to 2 V.
The blanking time is set with resistor R19.
Select the blanking time to meet the following criteria based on minimum primary on-time at high line.
tVPC-BLK = (tPRI × 0.85) – 120 ns
spacer
A value of R19 = 18 kΩ results in a blanking time of approximately 420 ns.
C2(RED): DRV signal to synchronous rectifier Q1 | ||
C1(YELLOW): Drain of synchronous rectifier Q1 |
C2(RED): DRV signal to synchronous rectifier Q1 | ||
C1(YELLOW): Drain of primary-side MOSFET Q3 |
C2(RED): DRV signal to synchronous rectifier Q1 | ||
C1(YELLOW): Drain of synchronous rectifier Q1 |
C2(RED): DRV signal to synchronous rectifier Q1 | ||
C1(YELLOW): Drain of primary-side MOSFET Q3 |