SLUSC60B December 2017 – October 2019 UCC28064A
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VCC input voltage from a low-impedance source | 14 | 21 | V |
VCC input current from a high-impedance source | 8 | 18 | mA |
VINAC input voltage | 0 | 6 | V |
VREF load current | 0 | –2 | mA |
ZCDA, ZCDB series resistor | 20 | 80 | kΩ |
TSET resistor to program PWM on-time | 66.5 | 400 | kΩ |
HVSEN input voltage | 0.8 | 4.5 | V |
PHB Phase management threshold voltage | 0 | 2 | V |
BRST Burst mode threshold voltage | 0 | VPHB - 0.6 V | V |