SLVSDD4C September 2016 – March 2020 UCD90160A
PRODUCTION DATA.
Each GPIO can be configured as a rail-enable pin with either active-low or active-high polarity. Output mode options include open-drain or push-pull outputs that can be actively driven to 3.3 V or ground. During reset, the GPIO pins are high-impedance except for FPWM/GPIO pins 17 to 24, which are driven low. External pulldown or pullup resistors can be tied to the enable pins to hold the power supplies off during reset. The UCD90160A can support a maximum of 16 enable pins.
NOTE
GPIO pins that have FPWM capability (pins 17 to 24) should only be used as power supply enable signals if the signal is active high.