SLVSDD4C September   2016  – March 2020 UCD90160A

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Simplified Application
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
    6. 6.6 Timing Requirements
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Rail Configuration
      2. 7.3.2 TI Fusion GUI
      3. 7.3.3 PMBus Interface
    4. 7.4 Device Functional Modes
      1. 7.4.1  Power Supply Sequencing
        1. 7.4.1.1 Turn-on Sequencing
        2. 7.4.1.2 Turn-off Sequencing
        3. 7.4.1.3 Sequencing Configuration Options
      2. 7.4.2  Pin-Selected Rail States
      3. 7.4.3  Voltage Monitoring
      4. 7.4.4  Fault Responses and Alert Processing
      5. 7.4.5  Shut Down All Rails and Sequence On (Resequence)
      6. 7.4.6  GPIOs
      7. 7.4.7  GPO Control
      8. 7.4.8  GPO Dependencies
        1. 7.4.8.1 GPO Delays
        2. 7.4.8.2 State Machine Mode Enable
      9. 7.4.9  GPI Special Functions
        1. 7.4.9.1 Fault Shutdown Rails
        2. 7.4.9.2 Configured as Sequencing Debug Pin
        3. 7.4.9.3 Configured as Fault Pin
        4. 7.4.9.4 Cold Boot Mode Enable
      10. 7.4.10 Power Supply Enables
      11. 7.4.11 Cascading Multiple Devices
      12. 7.4.12 PWM Outputs
        1. 7.4.12.1 FPWM1-8
        2. 7.4.12.2 PWM1-4
      13. 7.4.13 Programmable Multiphase PWMs
      14. 7.4.14 Margining
        1. 7.4.14.1 Open-Loop Margining
        2. 7.4.14.2 Closed-Loop Margining
      15. 7.4.15 System Reset Signal
      16. 7.4.16 Watch Dog Timer
      17. 7.4.17 Run Time Clock
      18. 7.4.18 Data and Error Logging to Flash Memory
      19. 7.4.19 Brownout Function
      20. 7.4.20 PMBus Address Selection
      21. 7.4.21 Device Reset
    5. 7.5 Programming
      1. 7.5.1 Device Configuration and Programming
        1. 7.5.1.1 Full Configuration Update While in Normal Mode
      2. 7.5.2 JTAG Interface
      3. 7.5.3 Internal Fault Management and Memory Error Correction (ECC)
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
      4. 8.2.4 Estimating ADC Reporting Accuracy
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Timing Requirements

The timing characteristics and timing diagram for the communications interface that supports I2C/SMBus, and PMBus are shown in Figure 1 and Figure 2.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Typical values at TA = 25°C and VCC = 3.3 V (unless otherwise noted)
fSMB SMBus/PMBus operating frequency Slave mode, SMBC 50% duty cycle 10 400 kHz
fI2C I2C operating frequency Slave mode, SCL 50% duty cycle 10 400 kHz
t(BUF) Bus free time between start and stop 1.3 μs
t(HD:STA) Hold time after (repeated) start 0.6 μs
t(SU:STA) Repeated start setup time 0.6 μs
t(SU:STO) Stop setup time 0.6 μs
t(HD:DAT) Data hold time Receive mode 0 ns
t(SU:DAT) Data setup time 100 ns
t(TIMEOUT) Error signal/detect See (1) 35 ms
t(LOW) Clock low period 1.3 μs
t(HIGH) Clock high period See (2) 0.6 μs
t(LOW:SEXT) Cumulative clock low slave extend time See (3) 25 ms
tf Clock/data fall time Fall time tf = 0.9 VDD to (VILmax – 0.15) 20 + 0.1 Cb(4) 300 ns
tr Clock/data rise time Rise time tr = (VILmax – 0.15) to (VIHmin + 0.15) 20 + 0.1 Cb(4) 300 ns
Cb Total capacitance of one bus line 400 pF
The device times out when any clock low exceeds t(TIMEOUT).
t(HIGH), Max, is the minimum bus idle time. SMBC = SMBD = 1 for t > 50 ms causes reset of any transaction that is in progress. This specification is valid when the NC_SMB control bit remains in the default cleared state (CLK[0] = 0).
t(LOW:SEXT) is the cumulative time a slave device is allowed to extend the clock cycles in one message from initial start to the stop.
Cb in picofarads (pF)
UCD90160A pmbus_t_lvs966.gifFigure 1. I2C/SMBus Timing Diagram
UCD90160A ext_mode_t_lvs966.gifFigure 2. Bus Timing in Extended Mode