SLVSE47 November   2017

ADVANCE INFORMATION for pre-production products; subject to change without notice.  

  1. 1Features
  2. 2Applications
  3. 3Description
  4. 4Revision History
  5. 5Device and Documentation Support
    1. 5.1 Third-Party Products Disclaimer
    2. 5.2 Trademarks
    3. 5.3 Electrostatic Discharge Caution
    4. 5.4 Glossary
  6. 6Mechanical, Packaging, and Orderable Information

Features

  • Programmable Output Pattern
    • Same Hardware can Support Different Displays
    • Ideal for Nonstandard / Small-Volume Applications
    • Pattern Changes During Development are Easy to Implement
  • Simple 2-Wire Interface Between Level Shifter and TCON
    • Uses Fewer TCON I/O Resources / Allows Smaller TCON Package
    • Simplifies PCB Layout
    • Same 2-Wire Interface can be Shared by Multiple Level Shifter Devices Operating in Parallel
  • 12 High-Voltage Clock Outputs
  • 6 High-Voltage Control Outputs
  • Advanced Functionality
    • Gate-Voltage Shaping
    • Charge-Sharing
    • Low-Frequency ODD / EVEN Output Generation
    • Panel Discharge During Shutdown
    • Output Overcurrent Protection
    • Overtemperature Protection
  • Wide Supply Voltage Range
    • VIN Supplies from 2.7 V to 5.5 V
    • VGH Supplies from 9 V to 40 V
    • VGL Supplies from –4 V to –18 V
  • 4-mm × 4-mm, 32-Pin QFN Package

Applications

  • LCD Panels Using GIP / GOA / ASG Technology
    • TVs
    • Monitors
    • Notebook / Tablet PCs
    • Industrial Equipment
    • Public Signage

Description

The TPS65680 device is a fully programmable high-voltage level shifter solution for LCD panels. It supports up to twelve high-voltage clock outputs in either charge-sharing or gate-voltage shaping configuration and six high-voltage control outputs for generating start, clear/reset, low-frequency ODD / EVEN signals and panel discharge. The output timing is generated by the level shifter itself, based on a user-programmable pattern sequence and requires only two connections to the timing controller: a line clock and a start pulse that indicates the start of a new frame. These two signals can be shared between multiple TPS65680 devices in applications that require a higher number of output channels than one device can generate.

Customer-defined patterns and configuration settings can be stored in an on-chip nonvolatile memory to be used as the default settings after power up. Alternatively, this data can be written to the device after power up, using the I2C interface. The programmability of the TPS65680 device lets you change the output pattern without reprogramming or changing the TCON. Thus one PCB can support many different panels, which simplifies the system design, shortens the design cycle and enables economies of scale.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS65680 WQFN (32) 4.0 mm × 4.0 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Simplified Schematic

TPS65680 schem-04-slvse46.gif

Revision History

DATE REVISION NOTES
November 2017 * Advance Information release.