JAJSCZ1D January 2017 – February 2024 CDCE813-Q1
PRODUCTION DATA
The CDCE813-Q1 device has three user-definable control terminals (S0, S1, and S2), which allow external control of device settings. They can be programmed to any of the following functions:
The user can predefine up to eight different control settings. Table 7-1 and Table 7-2 explain these settings.
EXTERNAL CONTROL BITS | PLL1 SETTING | Y1 SETTING | ||
---|---|---|---|---|
Control function | PLL frequency selection | SSC selection | Output Y2 and Y3 selection | Output Y1 and power-down selection |
SSCx [3 BITS] | CENTER | DOWN | ||
---|---|---|---|---|
SSC SELECTION (CENTER AND DOWN) | ||||
0 | 0 | 0 | 0% (off) | 0% (off) |
0 | 0 | 1 | ±0.25% | –0.25% |
0 | 1 | 0 | ±0.5% | –0.5% |
0 | 1 | 1 | ±0.75% | –0.75% |
1 | 0 | 0 | ±1.0% | –1.0% |
1 | 0 | 1 | ±1.25% | –1.25% |
1 | 1 | 0 | ±1.5% | –1.5% |
1 | 1 | 1 | ±2.0% | –2.0% |
FSx | FUNCTION |
---|---|
0 | Frequency 0 |
1 | Frequency 1 |
Y2, Y3 | FUNCTION |
---|---|
0 | State 0 |
1 | State 1 |
Y1 | FUNCTION |
---|---|
0 | State 0 |
1 | State 1 |
The S1/SDA and S2/SCL pins of the CDCE813-Q1 device are dual-function pins. In the default configuration, they are defined as SDA and SCL for the serial programming interface. They can be programmed as control pins (S1 and S2) by setting the appropriate bits in the EEPROM.
Changes to the control register (Bit [6] of byte 02h) have no effect until they are written into the EEPROM.
After the S1/SDA and S2/SCL pins are set as control pins, the serial programming interface is no longer available. However, if VDDOUT is forced to GND, the two control pins, S1 and S2, temporally act as serial programming pins (SDA and SCL).
S0 is not a multi-use pin. S0 is a control pin only.