VCC1 |
Supply Voltage, Side 1, 1.8-V operation |
1.71 |
1.89 |
V |
Supply Voltage, Side 1, 2.5-V, 3.3-V and 5.5-V operation |
2.25 |
5.5 |
V |
VCC2 |
Supply Voltage, Side 2 |
3 |
5.5 |
V |
VI |
Common Mode voltage at any bus terminal: A or B |
-7 |
12 |
V |
VIH |
High-level input voltage (D, DE, RE inputs) |
0.7*Vcc1 |
Vcc1 |
V |
VIL |
Low-level input voltage (D, DE, RE inputs) |
0 |
0.3*Vcc1 |
V |
VID |
Differential input voltage, A with respect to B |
-15 |
15 |
V |
IO |
Output current, Driver |
-60 |
60 |
mA |
IOR |
Output current, Receiver |
-4 |
4 |
mA |
RL |
Differential load resistance |
54 |
|
Ω |
1/tUI |
Signaling rate ISO141x |
|
500 |
kbps |
1/tUI |
Signaling Rate ISO143x |
|
12 |
Mbps |
1/tUI |
Signaling rate ISO145x |
|
50 |
Mbps |
TA |
Operating ambient temperature |
-40 |
125 |
°C |