JAJSN48B October 2021 – June 2022 LMX2571-EP
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PLL_NUM_F2[15:0] | |||||||||||||||
R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
BIT | FIELD | TYPE | RESET | DESCRIPTION |
---|---|---|---|---|
15-0 | PLL_NUM_F2[15:0] | R/W | 0h | Set the LSB bits of the fractional numerator of the N-divider. |