JAJSGA8F september 2018 – february 2023 TPS1663
PRODUCTION DATA
–40°C ≤ TA = TJ ≤ +125°C, V(IN) = V(P_IN) = 24 V, V( SHDN) = 2 V, R(ILIM) = 30 kΩ, IMON = PGOOD = FLT = OPEN, C(OUT) = 1 μF, C(dVdT) = OPEN (unless stated otherwise)
Taken on VQFN device on EVM Board |
TPS16632 |
TPS16632 | R(PLIM) = 100 kΩ | R(ILIM) = 3 kΩ |