JAJSG68A September 2018 – December 2018 TUSB217-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 2 lists the memory-mapped registers for the TUSB217 registers. All register offset addresses not listed in Table 2 should be considered as reserved locations and the register contents should not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0x1 | EDGE_BOOST | This register is setting EDGE BOOST level. | Go |
0x3 | CONFIGURATION | This register is selecting device mode. | Go |
0xE | DC_BOOST | This register is setting DC BOOST level. | Go |
0x25 | RX_SEN | This register is setting RX Sensitivity level. | Go |
Complex bit access types are encoded to fit into small table cells. Table 3 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
RH | H
R |
Set or cleared by hardware
Read |
Write Type | ||
W | W | Write |
Reset or Default Value | ||
-n | Value after reset or the default value |