JAJSCY4D December 2016 – December 2023 DAC38RF80 , DAC38RF83 , DAC38RF84 , DAC38RF85 , DAC38RF90 , DAC38RF93
PRODUCTION DATA
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | x |
R | R | R | R | R | R | R | R |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 1 | 0 | 0 | 1 | 0 |
R | R | R | R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:5 | NOT USED | R | 0x0000 | Not used |
4:0 | MEMIN_LANE_SKEW | R | 0b00000 | Measure of the lane skew for each link only. Bits are READ_ONLY |