JAJSDN7C June 2017 – April 2019 LMX2595
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
SYNC, SYSRefReq, RampClk, and RampDIR Pins | ||||||
tSETUP | Setup time for pin relative to OSCin rising edge | SYNC pin | 2.5 | ns | ||
SysRefReq pin | 2.5 | |||||
tHOLD | Hold time for SYNC pin relative to OSCin rising edge | SYNC pin | 2 | ns | ||
SysRefReq pin | 2 | |||||
DIGITAL INTERFACE WRITE SPECIFICATIONS | ||||||
fSPIWrite | SPI write speed | tCWL + tCWH > 13.333 ns | 75 | MHz | ||
tCE | Clock to enable low time | See Figure 1 | 5 | ns | ||
tDCS | Data to clock setup time | 2 | ns | |||
tCDH | Clock to data hold time | 2 | ns | |||
tCWH | Clock pulse width high | 5 | ns | |||
tCWL | Clock pulse width low | 5 | ns | |||
tECS | Enable to clock setup time | 5 | ns | |||
tEWH | Enable pulse width high | 2 | ns | |||
DIGITAL INTERFACE READBACK SPECIFICATIONS | ||||||
fSPIReadback | SPI readback speed | See Figure 2 | 50 | MHz | ||
tCE | Clock to enable low time | 10 | ns | |||
tDCS | Data to clock setup time | 2 | ns | |||
tCDH | Clock to data hold time | 2 | ns | |||
tCR | Clock falling edge to available readback data wait time. | 0 | 10 | ns | ||
tCWH | Clock pulse width high | 10 | ns | |||
tCWL | Clock pulse width low | 10 | ns | |||
tECS | Enable to clock setup time | 10 | ns | |||
tEWH | Enable pulse width high | 10 | ns |
There are several other considerations for writing on the SPI:
There are several other considerations for SPI readback: