JAJSQ80C september 2013 – october 2020 SN65DSI86
PRODUCTION DATA
STEP NUMBER | DESCRIPTION |
---|---|
1 | Clear VSTREAM_ENABLE bit. |
2 | Stop DSI stream from GPU. DSI lanes must be placed in LP11 state. |
3 | Program the ML_TX_MODE to 0x0 (OFF). |
4 | Program the DP_NUM_LANES register to 0x0. |
5 | Clear the DP_PLL_EN bit. |
7 | Deassert the EN pin. |
8 | Remove power from supply pins (VCC, VCCA, VCCIO, VPLL) |