JAJU316G November 2016 – April 2020
Steady state current waveform are shown in Figure 55 and Figure 56 for different load conditions 612 W and 1364 W, respectively.
Table 4 lists the detailed test results of this design below varying load conditions with 208-Vac input and 600-V DC output.
Vbus_PM | Vbus_MN | VoutTotal | PIN | Iout | Pout | Eff | THD% | PF |
---|---|---|---|---|---|---|---|---|
297.85 | 300.5 | 598.35 | 74 | 0.117 | 70.00695 | 0.946039865 | 23.20% | 0.8263 |
298.58 | 300 | 598.58 | 124.4 | 0.2 | 119.716 | 0.962347267 | 17% | 0.9206 |
299.12 | 299.8 | 598.92 | 245.1 | 0.4 | 239.568 | 0.977429621 | 8.09% | 0.9777 |
299.78 | 299 | 598.78 | 481.3 | 0.788 | 471.83864 | 0.980342074 | 3% | 0.994 |
299.52 | 299.6 | 599.12 | 623.7 | 1.022 | 612.30064 | 0.981723008 | 2.54% | 0.9964 |
299.66 | 299.4 | 599.06 | 858.8 | 1.405 | 841.6793 | 0.980064392 | 1.71% | 0.998 |
299.84 | 299.1 | 598.94 | 1001.6 | 1.637 | 980.46478 | 0.978898542 | 1.52% | 0.9984 |
299.3 | 299.82 | 599.12 | 1150.6 | 1.878 | 1125.14736 | 0.977878811 | 1.22% | 0.9988 |
300.13 | 298.8 | 598.93 | 1399.7 | 2.278 | 1364.36254 | 0.974753547 | 0.96% | 0.999 |
Figure 57 shows the efficiency data plotted below these test conditions.
Figure 58 shows the THD data plotted below these test conditions.
Figure 59 shows the PF data plotted below these test conditions.
Figure 60 shows the power analyzer capture of the harmonics of the current when operating at 208Vrms input, 600V DC output and 1.2kW load.