JAJU438A December 2017 – April 2020
Table 39 summarizes the tests and observations for the AC AIM based on ADS8686S:
Test | Observation |
16-channel functional testing | OK |
Configuration or ±10 V or ±5 V or ±2.5 V input range | OK |
Configurable channel sequencer | OK |
Configuration of 20% overrange | OK |
Voltage measurement accuracy from 10 V to 425 V | OK |
Current measurement accuracy from 1A to 120A | OK |
Serial or Parallel interface to host | OK |
OSR configuration and performance testing | OK |
ADS8686S performance with isolated interface | OK |