JAJU438A December   2017  – April 2020

 

  1.   改訂履歴

Test setup for ADS8686S based AC analog input module

The Below diagram provide information on the setup used for functional and performance testing of AC analog input module. The Test setup for testing the AC analog input module consists of :

  • ADS8686SEVM-PDK interfaced to GUI through PHI controller
  • The voltage and current inputs are applied to the signal condition AFE
  • Analog input to the ADS8686SEVM-PDK is connected from the output of the signal conditioning AFE
  • The isolated interface board has provision to connect to the ADS8686SEVM-PDK and PHI controller board
  • The required non-isolated and isolated power including split-rail supplies are generated on-board and a 5 V supply is applied to the module

TIDA-01576 tida-01576-test-setup-for-ads8686Sevm-pdk-based-analog-input-module.gifFigure 16. Test setup for ADS8686SEVM-PDK based analog input module