SLUUCZ9A
January 2024 – May 2024
1
Description
Features
Applications
5
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.4.1
U1 Component Selection
1.4.2
UCC33420-Q1 Pin Definition
2
Hardware
2.1
EVM Setup and Operation
2.1.1
Recommended Test Equipment
2.1.2
External Connections for Easy Evaluation
2.1.3
Powering the EVM
2.1.4
EVM Test Points
2.1.5
Oscilloscope Probes: Probing the EVM
3
Implementation Results
3.1
Performance Data
3.1.1
Efficiency Data
3.1.2
Regulation Data
3.1.3
Startup Waveforms
3.1.4
Inrush Current
3.1.5
AC Ripple Voltage
3.1.6
Load Transient
3.1.7
VCC Short-Circuit
3.1.8
Thermal Performance
4
Hardware Design Files
4.1
Schematic
4.2
Assembly and Printed Circuit Board (PCB)
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Trademarks
6
Revision History
2.1.3
Powering the EVM
WARNING:
Hot surface. Contact can cause burns. U1 package surface can reach temperatures of 100°C above ambient. Do not touch!
Do not test this EVM unless trained in the proper safety, handling and testing of power electronics.
Power on for Start-up:
Verify VINP and +5V DC Bias power supplies are off/disabled and no voltage is applied to the DUT.
Verify the load on VISO is disabled.
Turn on the VINP DC power supply. Verify 5V is present at TP1-to-TP2.
Turn on the +5V DC bias power supply. EVM is now enabled with VISO in regulation under no load condition.
Verify 5V present on VISO-GNDS.
Enable the 300mA load on VISO.
The UCC33420 is now regulating VCC and processing 1.5W of isolated output power.
Vary VINP between 4.5 V<VINP<5.5 V, vary I
VISO
between 0 mA<I
VISO
<300 mA.
Insert oscilloscope probes into TP3 and TP6 for measuring VINP and VCC startup, steady state and AC ripple voltage.
Power off for Shutdown:
Turn off +5 V, DC bias power supply.
Disable I
VISO
load.
Turn off VINP power supply.