SLVAFO8A April   2024  – May 2024 DRV8214 , DRV8234

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction: Need for Sensorless Designs
  5. 2Ripple Counting − Concept
    1. 2.1 Ripple Counting Algorithm Details
  6. 3Case Study: Robotic Wheel Drive
    1. 3.1 Robotic Wheel Motor Operating Conditions
    2. 3.2 Tuning Parameters for Ripple Counting
      1. 3.2.1 Resistance Parameters
      2. 3.2.2 KMC and KMC_SCALE
        1. 3.2.2.1 Tuning KMC_SCALE
        2. 3.2.2.2 Tuning KMC
    3. 3.3 Robotic Wheel Motor with Ripple Counting
      1. 3.3.1 Inrush and Steady State Performance
        1. 3.3.1.1 Motor Speed Calculation
      2. 3.3.2 Soft Start
      3. 3.3.3 Loaded Conditions
  7. 4Challenges and Workarounds
    1. 4.1 Low Average Currents
    2. 4.2 Motor Inertia During Stop
    3. 4.3 Inrush
    4. 4.4 High Load Conditions
  8. 5Summary
  9. 6References
  10. 7Revision History

Challenges and Workarounds

This section describes a few challenges for the ripple counting algorithm in DRV8214 and DRV8234 despite following the tuning procedure. The workarounds to track ripples better and improve accuracy for each case are described alongside.