SLVAFO8A April   2024  – May 2024 DRV8214 , DRV8234

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction: Need for Sensorless Designs
  5. 2Ripple Counting − Concept
    1. 2.1 Ripple Counting Algorithm Details
  6. 3Case Study: Robotic Wheel Drive
    1. 3.1 Robotic Wheel Motor Operating Conditions
    2. 3.2 Tuning Parameters for Ripple Counting
      1. 3.2.1 Resistance Parameters
      2. 3.2.2 KMC and KMC_SCALE
        1. 3.2.2.1 Tuning KMC_SCALE
        2. 3.2.2.2 Tuning KMC
    3. 3.3 Robotic Wheel Motor with Ripple Counting
      1. 3.3.1 Inrush and Steady State Performance
        1. 3.3.1.1 Motor Speed Calculation
      2. 3.3.2 Soft Start
      3. 3.3.3 Loaded Conditions
  7. 4Challenges and Workarounds
    1. 4.1 Low Average Currents
    2. 4.2 Motor Inertia During Stop
    3. 4.3 Inrush
    4. 4.4 High Load Conditions
  8. 5Summary
  9. 6References
  10. 7Revision History

Tuning Parameters for Ripple Counting

The tuning process for the ripple counting algorithm is explained in the data sheets of DRV8214 and DRV8234. The results obtained in each step of the tuning process for the Robotic Wheel Motor example are described in this section. Please note that the tuning process is performed automatically in the evaluation module (EVM) boards using the GUI . Refer to the product pages for DRV8214 and DRV8234 for further details.