SLVU411A September 2010 – June 2021 TPS62120
Table 7-1 lists the bill of materials for the TPS62120EVM.
Count | RefDes | Value | Description | Size | Part Number | MFR |
---|---|---|---|---|---|---|
1 | C1 | 4.7 µF | Capacitor, Ceramic, 25 V, X5R, 20% | 0805 | GRM21BR61E475MA12L | muRata |
1 | C3 | 4.7 µF | Capacitor, Ceramic, Low Inductance, 6.3 V, X5R, 20% | 0603 | GRM188R60J475ME19D | muRata |
1 | C5 | 15 pF | Capacitor, Ceramic, 50 V, C0G-NP0, 5% | 0603 | Std | Std |
1 | L1 | 18 µH | Inductor, SMT, 0.56 A, 750 mΩ | 0.118 x 0.118 inch | LPS3015-183ML | Coilcraft |
1 | R1 | 301k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R2 | 243k | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | R3 | 10.0 kΩ | Resistor, Chip, 1/16W, 1% | 0603 | Std | Std |
1 | U1 | TPS62120DRV | IC, 15-V, 75-mA High-Efficiency Buck Converter with Snooze Mode | SSOP | TPS62120DCN | TI |