TIDUAH1A August   2015  – April 2018

 

  1.   Revision History

DC Analog Output-Transient Protection

The dc analog output is subjected to transients when exposed to harsh environments and must be protected. A transient-voltage suppressor (TVS) is used to protect the output against transients. The design calculations and testing are simplified by using a flat-clamp TVS, and the following table provides a list of TVSs that can be considered based on the application. The TVS can be used for overload protection, replacing DESD1P0RFW-7 in Figure 12 and Figure 43, and Zener SMBJ5929BE3/TR13 in Figure 19 and Figure 41.

Table 6. I/O TVS Selection

DEVICE DESCRIPTION
TVS3300 33-V flat-clamp TVS
TVS2700 27-V flat-clamp TVS
TVS2200 22-V flat-clamp TVS
TVS1800 18-V flat-clamp TVS