SBAA395B May 2022 – December 2023 PCMD3140 , TLV320ADC3120 , TLV320ADC3140 , TLV320ADC5120 , TLV320ADC5140 , TLV320ADC6120 , TLV320ADC6140
Near-field and far-field are components of the physical distance from the sound source, as shown in Figure 1-1. It depends on how far away a listener is from the sound-projecting object. At different distances, the acoustic energy the wavelength emits is heard differently. It is a major issue to comprehend these differences and design measurements precisely. Figure 1-1 implies that up to the second wave length is near-field, while from the second wave length is a range of far-field.
Figure 1-1 Near-Field and Far-Field from Sound SourceThe essential idea within the range of a far-field is that 6 dB of sound pressure decreases for each doubling of distance away from the sound source. For the most of the voice recognition system, the commander stands within the range of a far-field.