SBAA660A October   2024  – April 2025 AFE7728D , AFE7768D , AFE7769D

 

  1.   1
  2.   2
  3.   Trademarks

Introduction

This application brief presents digital predistortion (DPD) results of the AFE77xxD transceiver in conjunction with the GTRB267008FC power amplifier (PA). First, a high-level overview of the test setup and transceiver configuration for DPD is explained, followed by adjacent channel leakage ratio (ACLR) test results for three distinct use cases.

The AFE77xxD is a high-performance, multichannel transceiver, integrating that includes integration of:

  • Four direct up-conversion transmitter chains
  • Four direct down-conversion receiver chains
  • Two wideband RF-sampling digitizing auxiliary chains (feedback paths)
  • Low-power digital predistortion (DPD) engine for PA linearization

The GTRB267008FC PA is a Gallium Nitride (GaN) device with broad applications in wireless infrastructure, communications equipment, and Macro cells.

Test Conditions and Setup

 Block Diagram of Test SetupFigure 1 Block Diagram of Test Setup
Note:

The measurements published in this report are from a single PA using TI’s test setup shown in Figure 1. There is a potential for slight DPD linearization differences due to part-to-part variations. PA vendors release other versions of the same EVM with enhanced efficiency and linearity performance. Depending on the DPD line up, customers use different components to further fit into end application usage. Evaluate component selection to establish reproducible results highlighted in this DPD report.

Table 1 Setup Details
ParameterDetail
Gain of pre-driver amplifier and gain block61dB
Instantaneous bandwidths (IBW) tested20MHz, 100MHz, 160MHz
Table 2 Power Amplifier Details According to Data Sheet
Key AttributeValue(1)
Power amplifierGTRB267008FC
Operating frequency range2496MHz – 2690MHz
Rated output power49.3dBm
PA typeGaN
Gain14.7dB
Efficiency53%
Supply voltage48VDS
Note:

The AFE77xxD device is configured through TI's Latte software which facilitates system integration of the AFE into the system or end equipment for a customized setup of the transceiver. Customers have moderate control of AFE configuration, depending on a given use case based on multiple parameters such as PA type, frequency range, PA gain, and bandwidth. The flexible adjustment of such parameters is performed without changing the system hardware, which further simplifies the system integration process.

5G New Radio (NR) is the standard signal in wireless communications and is the signal used for the following tests in this report.

Test Case 1

Table 3 Case 1: Test Conditions
Parameter(1)Value
TX interface rate61.44MSPS
DPD rate122.88MSPS
20-MHz signal with 2.595-GHz center frequency, 8-dB PAR, test signal TM3.1a FDD
 Case 1: ACLR Plot Before (Orange) and After (Blue) DPD Is EnabledFigure 2 Case 1: ACLR Plot Before (Orange) and After (Blue) DPD Is Enabled
Table 4 Case 1: ACLR Summary
ParameterPA Output PowerAdjacent Power LowerAdjacent Power Upper Alternate Power LowerAlternate Power UpperPA Efficiency
Without DPD49.3dBm–25.7dBc–27dBc–43.4dBc–46.8dBcN/A
With DPD49.3dBm–55.4dBc–55.6dBc–59.5dBc–60.8dBc52.8%

Test Case 2

Table 5 Case 2: Test Conditions
Parameter(1)Value
TX interface rate122.88MSPS
DPD rate368.64MSPS
100MHz signal with 2.595GHz center frequency, 8dB PAR, test signal TM3.1a FDD
 Case 2: ACLR Plot Before (Orange) and After (Blue) DPD Is EnabledFigure 3 Case 2: ACLR Plot Before (Orange) and After (Blue) DPD Is Enabled
Table 6 Case 2: ACLR Summary
ParameterPA Output PowerAdjacent Power LowerAdjacent Power UpperPA Efficiency
Without DPD49.3dBm–23.9dBc–28.8dBcN/A
With DPD49.3dBm–50.8dBc–51.9dBc53%

Test Case 3

Table 7 Case 3: Test Conditions
Parameter(1)Value
TX interface rate245.76MSPS
DPD rate737.28MSPS
2×80-MHz signal with 2.595GHz center frequency, 8dB PAR, test signal TM3.1a FDD.
 Case 3: ACLR Plot Before (Orange) and After (Blue) DPD Is EnabledFigure 4 Case 3: ACLR Plot Before (Orange) and After (Blue) DPD Is Enabled
Table 8 Case 3: ACLR Summary
ParameterPA Output PowerAdjacent Power LowerAdjacent Power Upper Alternate Power LowerAlternate Power UpperPA Efficiency
Without DPD49.3dBm–23.8dBc–24.5dBc–31.7dBc–35.5dBcN/A
With DPD49.3dBm–48.2dBc–48dBc–49.8dBc–50.2dBc53%

Summary

The content in Table 9 summarizes test conditions and Table 10 summarizes case results.

Table 9 Summary of Test Cases
TestCenter FrequencySignal BandwidthPowerPARVDS
Case 12595MHz20MHz49.3dBm8dB48V
Case 22595MHz100MHz49.3dBm8dB48V
Case 32595MHz2×80MHz49.3dBm8dB48V
Table 10 Summary of DPD Performance
TestPA Output Power Adjacent Power LowerAdjacent Power UpperAlternate Power Lower Alternate Power UpperPA Efficiency
Case 149.3dBm–55.4dBc–55.6dBc–59.5dBc–60.8dBc52.8%
Case 249.3dBm–50.8dBc–51.9dBcN/AN/A53%
Case 349.3dBm–48.2dBc–48dBc–49.8dBc–50.2dBc53%

In conclusion, the AFE77xxD demonstrates linearization capability on the GTRB267008FC PA through unique DPD algorithms, and at the same time reduces power consumption when compared to TX line-up designs without DPD capability. For the full report which includes additional test cases, please request access to the AFE77xxD OneRelease folder here.