SLAAET2A March   2025  – September 2025 TAS2120 , TAS2320 , TAS2572 , TAS2574

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. Introduction
  5. What is Y-Bridge
  6. Benefits of Y-Bridge
  7. Configuration of Y-Bridge
  8. Y-Bridge Thresholds and Hysteresis Registers
  9. 1S, 2S and External PVDD Mode
  10. Efficiency Improvement for Different Use Cases
  11. Summary
  12. References
  13. 10Revision History

Introduction

Audio amplifiers traditionally use a low-voltage rail (VDD) for I/Os and internal biasing, alongside a high-voltage supply (PVDD) for power stage switching and amplification. At low voltage levels of the output signals, when the power demand is low, the efficiency often falls below 20% due to unnecessary headroom from the single high-voltage supply.

To address this inefficiency, TI developed the remarkable Y-Bridge architecture. This design enables the amplifier to seamlessly switch between two power supplies based on the required power level, reducing idle power consumption by 90% and boosting efficiency by 15–20% at low power levels, all without compromising audio performance. Combined with TI’s industry-leading algorithms, this architecture helps original equipment manufacturers (OEM) to maximize efficiency and extend battery life of the OEM end products.

As shown in Figure 1-1, when Y-Bridge is being used, efficiency is significantly improved at low power (less than 100mW) over the traditional amplifiers with no Y-Bridge.

 Efficiency Measured in EVM
                    With and Without Y-Bridge Figure 1-1 Efficiency Measured in EVM With and Without Y-Bridge