SLAU292G November 2009 – July 2015
This access point is based on the CC1111F32 controller, which features an integrated USB controller in addition to a <1-GHz radio.
NOTE
The access point is this kit comes in a small production-ready design. Therefore, it does not include a JTAG connector. However, the bottom side provides pads that allow soldering cables to connect the CC1111 to the CC Debugger. TI also offers the professional CC1111EMK868-915 development kit including connectors and a push button.
To program the RF access point, a debug interface connector cable must be soldered to the CC1111 access point as shown in Figure 4-11.
CC-Debugger | RF Access Point |
---|---|
Pin 1 | GND |
Pin 2 | Vcc |
Pin 3 | P2.2 (DC) |
Pin 4 | P2.1 (DD) |
Pin 7 | RST |
Pin 9 | Vcc |