SLOA285A October 2019 – October 2020 ISO7741 , ISOW7841 , LM25037 , LM25180 , LM5180 , LM5181 , LM5181-Q1 , UCC12040 , UCC12050
Meeting output voltage regulation requirements can be challenging due to the absence of closed loop feedback in open-loop Push pull topology. For higher power levels and tighter output regulation, closed-loop push-pull topology can also be used. Similar to a conventional Flyback, this topology needs an isolated feedback using opto-coupler. An example schematic for such topology using LM25037 is shown in Figure 5-1. Though the power level is approximately 5W here, the overall component count and size is huge compared to open-loop push-pull topology using SN6505.
Figure 5-1 Closed Loop Push-Pull Topology Using LM25037