SLUAAP2 March 2023 LMG2610 , UCC28782
The second design is a 45 W auxiliary power supply for server applications with the following specifications in Table 6-2.
| Application | Server Auxiliary Power Supplies |
|---|---|
| Input Voltage | 250-410 Vdc |
| Output | 12 V/3.7 A |
| Max. Power | 45 W |
The PMP23146 achieves an astounding power density of . The sleek form factor is shown in Figure 6-7.
Figure 6-7 PMP23146 Server Auxiliary
Power Supply Reference DesignThis size is achieved by using a planar transformer while switching at 400 kHz. The planar transformer drastically reduces the overall height by implementing the windings in multiple layers of the PCB. The high switching frequency greatly reduces the energy storage requirement.
Additionally, the integration provided by LMG2610 reduces the total required board space as seen in Figure 6-8. The Small 7 mm × 9 mm package of LMG2610 greatly reduces the board footprint compared to a discrete design. This integration can significantly improve the power density for miniaturized designs
Figure 6-8 PMP23146 Back-sideFigure 6-10 shows the efficiency across several input voltage levels.
Figure 6-9 PMP23126 Efficiency Across
LoadAdditionally, the standby power consumption is kept below 100 mW.
Figure 6-10 shows the thermals captured at 390-VDC input at full load. Forced air was used with fan current limited to 200 mA.
Figure 6-10 PMP23126 Thermal
ImagesTemperatures are managed in this design to provide a thermally reliable operation.
In all, the miniaturization of this power supply design is enabled by the combination of the ACF, LMG2610, and UCC28782.